Skip to main content

UR3e

3 kg payload with infinite wrist rotation

The UR3e is the lightest, most compact, and most precise robot in the lineup. ±360° rotation on every wrist joint suits screw driving, finishing, and assembly work needing tight tolerances at a 500 mm working radius.

Maximum Payload
3 kg (6.6 lbs)
Reach
500 mm (19.7 in)
Max TCP speed
3 m/s
Weight
11.2 kg (24.7 lbs)
Footprint
⌀ 128 mm (5.0 in)
Repeatability
±0.03 mm

Wrist 3 infinite rotation
Unique to the UR3e, infinite rotation of the last wrist joint enables continuous processes, simpler programming, and higher uptime in high-cycle applications.

  • ±360-degree rotation on all joints, with infinite rotation on the end wrist joint
  • Continuous motion: uninterrupted rotation for screwdriving, dispensing, polishing, and other spindle-based processes without forced stops or reversals
  • Higher uptime: eliminates unwind moves and reset motions, reducing cycle interruptions in repetitive, high-volume production
  • Simpler programming: removes joint angle limits and reduces motion complexity, making programs more intuitive and robust
  • Improved durability: prevents cable twisting and fatigue, extending the life of dress packs and integrated end-of-arm tooling

Designed for high-cycle, spindle-based applications where continuous rotation removes the need for unwind and reset moves.

Tool connector
The integrated M8 8-pin tool connector delivers power, I/O, and communication directly at the flange, reducing cabling, simplifying integration, and enabling smarter end-effectors.

  • M8, 8-pin female connector
  • Tool flange to EN ISO 9409-1-50-4-M6
  • 12 V or 24 V power supply at the tool
  • 2x digital I/O, configurable as sinking or sourcing (NPN / PNP)
  • 2x analog inputs for sensors, or 1x RS-485 communication
  • Safety-ready architecture

UR3e industries

Electronics manufacturing

Electronics manufacturing

Manages delicate, small-part tasks with high repeatability – perfect for assembly, testing, and quality inspection.

Lab automation

Lab automation

Precise handling for sample transfer and assembly workflows; compact size fits benchtop environments and shared co-working spaces.

Education & research

Education & research

Compact, safe, and easy to program – ideal for teaching automation fundamentals in classrooms and space-limited labs.

Metal fabrication & machining

Metal fabrication & machining

Adds tabletop automation to tight spaces with minimal setup; small footprint suits crowded machining cells and tight workbenches.

UR3e applications

Get in touch with Universal Robots

Request pricing and talk to our team about how this cobot fits your application.